IESNA:LM-63-2002
[TEST]P1389133
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-727-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9216.5
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
65.7 91.0 141.6 270.5 591.5 851.9 1054.1 1223.5 1400.4 1605.2 1865.5 2196.7 2649.2 3420.2 4418.7 5500.6 6744.3 7603.7 
7861.6 7565.8 6890.9 6258.9 5652.2 4904.0 3200.2 1633.0 867.0 659.8 601.6 591.5 578.9 434.8 214.9 161.8 53.1 20.2 0.0 
65.7 88.5 136.5 278.1 581.4 864.5 1051.6 1218.4 1397.9 1620.3 1868.1 2194.2 2654.2 3374.7 4441.4 5538.5 6708.9 7573.4 
7891.9 7616.4 6949.0 6327.2 5662.4 4904.0 3276.1 1602.6 887.3 667.3 604.2 589.0 578.9 437.3 212.3 159.3 53.1 20.2 0.0 
65.7 88.5 131.4 255.3 535.9 816.5 1049.1 1210.8 1400.4 1617.8 1868.1 2199.2 2611.3 3192.7 4181.0 5399.5 6701.3 7626.5 
8025.9 7897.0 7330.7 6777.1 6003.6 5154.3 3781.6 1976.8 1066.7 735.6 621.8 589.0 573.8 520.7 217.4 154.2 63.2 25.3 0.0 
65.7 85.9 126.4 222.4 470.2 740.7 1011.1 1200.7 1382.7 1592.5 1855.4 2125.9 2467.2 2902.0 3652.7 4838.3 6332.2 7641.7 8205.4 
8263.5 7970.3 7621.4 7012.2 5859.5 4476.8 2644.1 1456.0 902.4 672.4 594.0 558.7 515.7 217.4 139.0 70.8 32.9 0.0 
65.7 85.9 116.3 184.5 374.1 632.0 910.0 1142.6 1319.5 1534.4 1754.3 1991.9 2292.7 2601.1 3010.7 3746.3 5032.9 6830.2 8170.0 
8637.6 8526.4 8278.7 8230.6 7838.8 6425.8 4168.4 2168.9 1276.6 796.3 568.8 455.0 407.0 250.3 126.4 88.5 48.0 0.0 
65.7 83.4 106.2 154.2 262.9 487.9 743.2 996.0 1223.5 1405.5 1620.3 1850.4 2077.9 2358.5 2669.4 3086.5 3708.3 4848.4 6807.5 
8460.7 9120.4 9032.0 8728.6 8875.2 8675.5 7621.4 4689.1 2075.4 973.2 563.7 366.5 280.6 212.3 118.8 98.6 68.3 0.0 
65.7 80.9 96.1 121.3 174.4 283.1 490.4 712.9 965.6 1205.8 1418.1 1612.8 1842.8 2085.5 2333.2 2656.8 3091.5 3698.2 4585.5 
6066.8 7988.0 9350.5 9757.5 9565.3 9461.7 9476.9 8799.4 6147.7 2699.7 1031.4 414.6 255.3 189.6 151.7 123.9 101.1 0.0 
65.7 75.8 85.9 98.6 121.3 156.7 225.0 351.4 543.5 758.4 980.8 1231.1 1473.7 1721.5 1964.1 2229.6 2563.2 2962.6 3493.5 4219.0 
5290.8 6650.7 8298.9 9808.0 10172.0 9977.4 9757.5 9006.7 7179.1 3918.1 1686.1 558.7 265.4 202.2 164.3 141.6 0.0 
65.7 75.8 85.9 96.1 116.3 146.6 207.3 321.0 498.0 700.2 922.7 1160.3 1410.5 1660.8 1908.5 2171.4 2495.0 2879.2 3399.9 4148.2 
5126.5 6423.2 8048.6 9615.9 10182.1 9997.6 9717.0 9024.4 7520.3 4360.5 1916.1 639.5 265.4 207.3 171.9 149.1 0.0 
65.7 73.3 78.4 83.4 88.5 98.6 111.2 136.5 171.9 235.1 338.7 475.2 652.2 836.7 1059.2 1296.8 1567.3 1921.2 2325.6 2841.3 3539.0 
4289.7 5305.9 6499.1 8089.1 9123.0 8678.1 7436.9 5692.7 3855.0 2553.1 1521.8 839.2 404.5 171.9 166.8 0.0 
65.7 68.3 70.8 70.8 70.8 70.8 70.8 70.8 70.8 75.8 80.9 91.0 103.6 123.9 146.6 184.5 237.6 323.6 452.5 649.7 930.2 1238.6 1585.0 1842.8 
2062.7 2492.4 3142.1 3440.4 3096.6 2436.8 1777.1 1263.9 791.2 298.3 45.5 15.2 0.0 
65.7 68.3 68.3 65.7 65.7 63.2 60.7 58.1 58.1 58.1 58.1 58.1 60.7 63.2 68.3 73.3 85.9 108.7 151.7 219.9 318.5 396.9 399.4 323.6 
275.5 356.4 583.9 862.0 892.3 667.3 364.0 174.4 70.8 27.8 12.6 7.6 0.0 
65.7 65.7 63.2 60.7 58.1 58.1 53.1 50.6 48.0 48.0 48.0 45.5 45.5 43.0 43.0 43.0 45.5 50.6 65.7 98.6 131.4 134.0 83.4 53.1 37.9 32.9 
27.8 27.8 25.3 22.8 20.2 12.6 10.1 10.1 7.6 7.6 0.0 
65.7 63.2 58.1 53.1 50.6 50.6 45.5 43.0 37.9 32.9 30.3 27.8 25.3 22.8 17.7 15.2 12.6 10.1 10.1 10.1 7.6 5.1 5.1 2.5 2.5 2.5 5.1 5.1 2.5 5.1 5.1 5.1 5.1 
5.1 7.6 7.6 0.0 
65.7 58.1 53.1 48.0 45.5 40.4 35.4 27.8 22.8 20.2 15.2 12.6 7.6 7.6 5.1 5.1 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 2.5 5.1 5.1 
5.1 0.0 
65.7 55.6 48.0 43.0 40.4 32.9 27.8 20.2 15.2 10.1 7.6 5.1 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 5.1 5.1 
0.0 
65.7 53.1 45.5 40.4 35.4 27.8 20.2 15.2 10.1 5.1 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 2.5 
0.0 
65.7 53.1 45.5 37.9 32.9 25.3 17.7 12.6 7.6 5.1 2.5 0.0 0.0 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 
0.0 
65.7 53.1 45.5 37.9 30.3 25.3 15.2 10.1 7.6 2.5 0.0 0.0 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 
0.0 
65.7 53.1 45.5 37.9 30.3 25.3 17.7 12.6 7.6 2.5 0.0 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
65.7 53.1 45.5 37.9 32.9 25.3 17.7 12.6 10.1 5.1 5.1 7.6 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 0.0 
0.0 
65.7 53.1 45.5 37.9 30.3 25.3 17.7 12.6 10.1 5.1 5.1 10.1 5.1 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 
0.0 
